(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire (With Hook) (EA840DC-15)

Wire (With Hook) (EA840DC-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA840DC-7.5
EA840DC-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Size

฿ 2,212.21

LEVER BLOCK 1 Piece(s) 6 Day(s) 4.8 mm × 7.5 m

฿ 3,313.97

LEVER BLOCK 1 Piece(s) 7 Day(s) 4.8 mm × 15 m

Basic Specifications

  • Safe Working Load
    Approx. 380 kg
  • Details 1
    For EA840DA
  • Opening the Hook
    17mm

Product Description

[Specifications]
·For EA840DA
·Opening the Hook: 17 mm
·Safe Working Load: Approx. 380 kg

Part Number
EA840DC-7.5
EA840DC-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Size

฿ 2,212.21

LEVER BLOCK 1 Piece(s) 6 Day(s) 4.8 mm × 7.5 m

฿ 3,313.97

LEVER BLOCK 1 Piece(s) 7 Day(s) 4.8 mm × 15 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1