(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire With Hook for Hand Winch

Wire With Hook for Hand Winch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,202.73 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA840DB-7.5
EA840DB-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Size

฿ 3,202.73

LEVER BLOCK 1 Piece(s) 6 Day(s) 6.4 mm × 7.5 m

฿ 5,312.15

LEVER BLOCK 1 Piece(s) Same day 6.4mm x 15m

Basic Specifications

  • Details 1
    For hand winches
  • Opening the Hook
    25mm
  • Safe Working Load
    Approx. 630 kg

Product Description

[Applications]
Wire with hook for hand winch.
[Features]
hook mouth opening: 25 mm

Part Number
EA840DB-7.5
EA840DB-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Size

฿ 3,202.73

LEVER BLOCK 1 Piece(s) 6 Day(s) 6.4 mm × 7.5 m

฿ 5,312.15

LEVER BLOCK 1 Piece(s) Same day 6.4mm x 15m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1