(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA829BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,320.00 |
CAR TOOL PARTS | 1 Piece(s) | Same day |
【Product Specifications】
・Die dim. (NC)-1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 9/16-12, 5/8-11
・Die dim. (NF)-1/4-28, 5/16-24, 3/8-24, 7/16-20, 1/2-20, 9/16-18, 5/8-18
・Die dim. (Metric)-M6 x 1, M8 x 1.25, M10 x 1, M10 x 1.25, M10 x 1.50, M11 x 1.50M12 x 1.25, M12 x 1.5, M12 x 1.75, M14 x 1.50
・Tap dim. (NC)-1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 9/16-12
・Tap dim. (NF)-1/4-28, 5/16-24, 3/8-24, 7/16-20, 1/2-20, 9/16-18
・Tap dim. (Metric)-M6 x 1, M8 x 1.25, M10 x 1, M10x 1.25, M10 x 1.50, M11 x 1.50, M12 x 1.25, M12 x 1.50, M12 x 1.75, M14 x 1.50
・Correction file-(Threads/inch): 11, 12, 13, 14, 16, 18, 20, 24 (Pitch): 0.75, 1.00, 1.25, 1.50, 1.75, 2.00, 2.50, 3.00mm
Part Number |
---|
EA829BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,320.00 |
CAR TOOL PARTS | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?