1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

bevel disc

bevel disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 708.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with both air tools and power tools
·Uniform and special coating of abrasive grains on nylon non-woven fabric with a three-dimensional structure
·Removes only dirt, film, and scratches from the metal surface without over-shaving.
・ It fits well to unevenness and is flexible and comfortable to use
・ You can work less time than a wire brush
・ It is safer than a wire brush because scattered objects do not stick to the human body
·Less likely to cause clogging or burn-in
・ After work, the adhesion of paints, adhesives, etc., will improve

Part Number
EA809MA-11
EA809MA-12
EA809MA-13
EA809MA-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 1,036.30

ESC AIR TOOL 1 Piece(s) 6 Day(s) 4548745762181

฿ 772.13

ESC AIR TOOL 1 Piece(s) 6 Day(s) 4548745777994

฿ 710.41

ESC AIR TOOL 1 Piece(s) 6 Day(s) 4548745778021

฿ 708.70

ESC AIR TOOL 1 Piece(s) 9 Day(s) 4548745778007

Loading...

  1. 1

Basic Information

Product Type Related Part Maximum rotation speed 14,000 rpm