(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[N95] Dust-proof Deodorized Mask EA800MJ-38【10 Pieces Per Package】

[N95] Dust-proof Deodorized Mask EA800MJ-38

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of EA800MJ-38

  • Size
    M
  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Details 2
    Deodorant function (Organic solvent)
  • Details 1
    With exhalation valve
  • Details 3
    Neck hanging type
Part Number
EA800MJ-38
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,217.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

  • Size
    M
  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Details 2
    Deodorant function (Organic solvent)
  • Details 1
    With exhalation valve
  • Details 3
    Neck hanging type

Product Description

【Product Specifications】
・Deodorant function (for organic solvent)
・Mask suitable for use in outdoor work environments with hazardous dust and organic gases
・Neck or back of the head tying type
・With exhaust valve

Specifications of EA800MJ-38

  • Size
    M
  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Details 2
    Deodorant function (Organic solvent)
  • Details 1
    With exhalation valve
  • Details 3
    Neck hanging type
Part Number
EA800MJ-38
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,217.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1