(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA800MJ-142 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 230.00 |
MASK | 1 Piece(s) | 96 Day(s) |
【Product Specifications】
・Size …M/L
・PVC Free
・Neck ・Back Of The Head Tying Type
・Equipped With N95 Dust Proof Capability Which Is Effective For Particle Aerosol Which Does Not Contain Any Oil Content.
・Nearly Doubled Entire Surface Area Compared To Standard Dust-proof Masks Realizes Respiration Level Equivalent To Types Equipped With Exhaust Valve.
・Unique Streamline Shape Doubles Mask Surface Area Compared With Previous Masks, Providing Comfort Inside The Mask Even Without Valve.
・External Layer Captures Hazardous Dust Particles While Internal Layer Lets Uncomfortable Moisture Out.
・Non-use Of A Metal Nose Band Eliminates Discomfort And Necessity For Readjustment.
・Air intake Resistance Value (Average Actual Value )…25PaMore Than
・Exhaust Resistance Value (Average Actual Value )…35PaMore Than
・Qty. Per Unit …1Sheets
Part Number |
---|
EA800MJ-142 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 230.00 |
MASK | 1 Piece(s) | 96 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?