1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B

WATCH

[Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Hanging/Putting Combination
・Radio Waves Receiving Function
・Radio Waves Reception OFF Function
・Frequency …40kHz/60kHz Automatic Tuning
・Battery Earnestly Notice Function (Liquid Crystal )
・Programming Function (32 Ch) That Sounds Chime And Melody (hi-fi Sound) At Specified Time.
・Positive/Program/OFF Change type
・Automatic sound stopped by the light sensor(The hours Mode only)
・Sound Volume Control
・Announcement Of Time Monitor Function
・Full Auto Calendar Function until 2099 year.
・Temperature ・Humidity Display
・Temperature …Measurement Range :0℃ To 40℃、Measurement Accuracy :±2℃
・Humidity …Measurement Range :25%RH To 85%RH、Measurement Accuracy :±8%(25℃)
・12 Hour / 24 Hour Changetype
・Rokuyou Display
・Equipped With A Large Display Whose Digital Letters Are Of The Height Of 115mm, And Is Ensured With Wide Visual Angle Where You Can Read The Letters Even From Below
・Power Supply …AA battery Alkalinity Battery ×6 Pcs (included)
・Battery Life …About 1 year
・Size…386(W)×31(D)×294(H)mm
・Weight …1.3kg
・Material Of Frame …Plastic Frame
・Windshield Material…Glass (Liquid Crystal The front Surface )
・For Plasterboard Hanging With a metal fittings

Part Number
EA798CS-54B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,407.00

WATCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798CS-54B in the [Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B series.