1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Solar Power [Radio Wave] Wall Clock EA798CC-59A

WATCH

Solar Power [Radio Wave] Wall Clock EA798CC-59A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 21,115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Radio Waves Receiving Function
・Radio Waves Reception OFF Function
・Frequency …40kHz/60kHz Automatic Tuning
・Quick Start Function
・Solar Plus (Photovoltaic cell, rechargeable battery, auxiliary battery )
・Brightness Test FunctionUltra Fast Time Display(Within 1 minute from reception of radio waves to display)
・With hanger bracket for gypsum board
・Power Supply …SolarRechargeable battery :Lithium Button Rechargeable batteryAuxiliary Battery :Lithium Button Battery (CR2032) x 1 Pc (Included )
・Auxiliary Battery Life …①When it receive a brightness of 200 luxes more than eight hours per day :Continue to move without reducing the auxiliary battery.②When it receive a brightness of 50 luxes eight hours per day :About 2.5 years③When not generating electricity :About 2 years
・Size …Dia 330 x 37mm
・Weight …990g
・Material Of Frame …Wood frame
・Windshield material …Glass (The front Surface )
・Environmentally friendly energy saving design
・2 Needle Type
・Green Purchase Conformity Product

Part Number
EA798CC-59A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,115.00

฿ 15,870.03

WATCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798CC-59A in the Solar Power [Radio Wave] Wall Clock EA798CC-59A series.