1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Radio Wave] Wall, Table Clock EA798CA-111A

WATCH

[Radio Wave] Wall, Table Clock EA798CA-111A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Radio Waves Receiving Function
・Radio Waves Reception OK Mark Display(the mark indicates that radio wave reception is possible )
・Radio Waves Reception Indicator(Radio wave reception level is indicated)
・Frequency …40/60kHz AutomaticTuning
・Temperature ・Humidity Measurement Function
・Temperature …Measurement Range :0 to 40℃、Measurement Accuracy :±2℃(0 to 40℃)
・Humidity …Measurement Range :10 to 90%、Measurement Accuracy :±10%(0 to 40℃)
・Life Environment Notice Function(Notifies The Living Environment By The 4 Icons 、Temperature ・Humidity Trend Display )
・Month・Day・Day Of The Week Display
・Full Auto Calendar
・12/24-Hour Display Switch
・Power Supply …AA Manganese Battery ×2 Pcs(Included)
・Battery Life …About 1year
・Size…260(W)×35(D)×180(H)mm
・Weight …560g

Part Number
EA798CA-111A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,669.00

WATCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798CA-111A in the [Radio Wave] Wall, Table Clock EA798CA-111A series.