1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Correction Tape EA765BR-15

WRITING MATERIAL

Correction Tape EA765BR-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Horizontal type
・Tape length-12m
・Dim.-50 x 87mm
・The body is common. Any cartridge can be attached.
・Eco Mark-certified product
・Name…Body
・Tape width…5.0mm
・Case color…Red

Part Number
EA765BR-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 247.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765BR-15 in the Correction Tape EA765BR-15 series.