(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Correction Tapes/Pens

Correction tape / pens are tape and pens used to erase characters and pictures in ballpoint pen, etc. that cannot be erased with an eraser using tape or liquid. Their main features include allowing small parts between characters to be accurately erased and rewritten, and that shadows do not appear even when copied. Correction tape can be written immediately after erasing it because it is a dry type, and the remaining amount can be checked at a glance. Some tapes are hard to scrape off when written on after correction. Correction tape has a disposable type and a replaceable cartridge type, so it is necessary to check before selecting. Correction pens are a liquid type with the form of a writing instrument, and there is a soundless knock type and a correction pen for oil-based markers. In addition, there are also stamps that make it impossible to view personal information on post.
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 20 Day(s) or Less
12 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Correction Tape, MONO, YX5, 3-Pack

    Correction Tape, MONO, YX5, 3-Pack

    TOMBOWPENCIL

    [Features]
    Great price and quantity. The definitive horizontal pull type product.
    Uses tape unlikely to be scraped even when written on with an extra-fine ballpoint pen.

    [Product Specifications]
    · Tape Dimensions: W 5.0 mm x L 12 m
    · External dimensions: height 88 X width 50 mm
    · Material: Recycled Materials
    · Horizontally Drawn
    · Quantity: 3 pcs
    · JAN Code etc.: 4901991053647
    From: ฿ 378.06
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Correction Tape, MONO, YX6, 3-Pack

    Correction Tape, MONO, YX6, 3-Pack

    TOMBOWPENCIL

    [Features]
    Great price and quantity. The definitive horizontal pull type product.
    Uses tape unlikely to be scraped even when written on with an extra-fine ballpoint pen.

    [Product Specifications]
    · Tape Dimensions: W 6.0 mm x L 12 m
    · External dimensions: height 88 X width 50 mm
    · Material: Recycled Materials
    · Horizontally Drawn
    · Quantity: 3 pcs
    · JAN Code etc.: 4901991053654
    From: ฿ 378.06
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Correction Tape: MONO, Cartridge for YX, YR5, 10 Pcs

    Correction Tape: MONO, Cartridge for YX, YR5, 10 Pcs

    TOMBOWPENCIL

    [Features]
    Uses tape unlikely to be scraped even when written on with an extra-fine ballpoint pen.

    [Product Specifications]
    · Tape Dimensions: W 5.0 mm x L 12 m
    · Quantity: 10 pcs
    · JAN Code etc.: 4901991703627
    From: ฿ 774.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Correction Tape EA765BR-11

    Correction Tape EA765BR-11

    ESCO

    【Product Specifications】
    ・Horizontal type
    ・Tape length-12m
    ・Dim.-50 x 87mm
    ・The body is common. Any cartridge can be attached.
    ・Eco Mark-certified product
    ・Name…Body
    ・Tape width…4.2mm
    ・Case color…Green
    From: ฿ 247.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4.2mm Correction Tape Cartridge EA765BR-11A

    4.2mm Correction Tape Cartridge EA765BR-11A

    ESCO

    【Product Specifications】
    ・For EA765BR-11, -15, -17 Exchange Cartridge
    ・Horizontal Type
    ・Tape Length …12m
    ・Tape Width …4.2mm
    ・The body is common. Any cartridge can be attached.
    ・Qty. Per Unit …1pc
    ・Eco Mark-certified product
    ・Sustainable procurement
    From: ฿ 160.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Correction Tape EA765BR-15

    Correction Tape EA765BR-15

    ESCO

    【Product Specifications】
    ・Horizontal type
    ・Tape length-12m
    ・Dim.-50 x 87mm
    ・The body is common. Any cartridge can be attached.
    ・Eco Mark-certified product
    ・Name…Body
    ・Tape width…5.0mm
    ・Case color…Red
    From: ฿ 247.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    5.0mm Correction Tape Cartridge EA765BR-15A

    5.0mm Correction Tape Cartridge EA765BR-15A

    ESCO

    【Product Specifications】
    ・For EA765BR-11, -15, -17 Exchange Cartridge
    ・Horizontal Type
    ・Tape Length …12m
    ・Tape Width …5.0mm
    ・The body is common. Any cartridge can be attached.
    ・Qty. Per Unit …1pc
    ・Eco Mark-certified product
    ・Sustainable procurement
    From: ฿ 160.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Correction Tape EA765BR-17

    Correction Tape EA765BR-17

    ESCO

    【Product Specifications】
    ・Horizontal type
    ・Tape length-12m
    ・Dim.-50 x 87mm
    ・The body is common. Any cartridge can be attached.
    ・Eco Mark-certified product
    ・Name…Body
    ・Tape width…6.0mm
    ・Case color…Blue
    From: ฿ 247.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6.0mm Correction Tape Cartridge EA765BR-17A

    6.0mm Correction Tape Cartridge EA765BR-17A

    ESCO

    【Product Specifications】
    ・For EA765BR-11, -15, -17 Exchange Cartridge
    ・Horizontal Type
    ・Tape Length …12m
    ・Tape Width …6.0mm
    ・The body is common. Any cartridge can be attached.
    ・Qty. Per Unit …1pc
    ・Eco Mark-certified product
    ・Sustainable procurement
    From: ฿ 160.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Correction Fluid EA765BR-2

    Correction Fluid EA765BR-2

    ESCO

    【Product Specifications】
    ・Containing 10g
    ・Breathable cap
    ・For both oil-based and water-based ink
    From: ฿ 204.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Correction Tape EA765BR-42

    Correction Tape EA765BR-42

    ESCO

    【Product Specifications】
    ・Tape width-5.0mm
    ・Tape length-8m
    ・Dim.-26 x 103.5mm
    ・With 90° turn clip
    ・Since the tape film is thin, correction can be made without a step.
    ・Eco Mark-certified product
    ・Case color…Light blue
    From: ฿ 124.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Correction Tape EA765BR-46

    Correction Tape EA765BR-46

    ESCO

    【Product Specifications】
    ・Horizontal type
    ・Tape length-11m
    ・Dim.-47 x 93.5mm
    ・Eco Mark-certified product
    ・Name…Main body
    ・Tape width…5.0mm
    ・Case color…Light blue
    From: ฿ 215.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Correction Tape, MONO, YX5, 3-Pack
You can add up to 6 items per a category to the compare list.
Correction Tape, MONO, YX6, 3-Pack
You can add up to 6 items per a category to the compare list.
Correction Tape: MONO, Cartridge for YX, YR5, 10 Pcs
You can add up to 6 items per a category to the compare list.
Correction Tape EA765BR-11
You can add up to 6 items per a category to the compare list.
4.2mm Correction Tape Cartridge EA765BR-11A
You can add up to 6 items per a category to the compare list.
Correction Tape EA765BR-15
You can add up to 6 items per a category to the compare list.
5.0mm Correction Tape Cartridge EA765BR-15A
You can add up to 6 items per a category to the compare list.
Correction Tape EA765BR-17
You can add up to 6 items per a category to the compare list.
6.0mm Correction Tape Cartridge EA765BR-17A
You can add up to 6 items per a category to the compare list.
Correction Fluid EA765BR-2
You can add up to 6 items per a category to the compare list.
Correction Tape EA765BR-42
You can add up to 6 items per a category to the compare list.
Correction Tape EA765BR-46
Brand

TOMBOWPENCIL

TOMBOWPENCIL

TOMBOWPENCIL

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Correction Tape, MONO, YX5, 3-Pack

Correction Tape, MONO, YX6, 3-Pack

Correction Tape: MONO, Cartridge for YX, YR5, 10 Pcs

Correction Tape EA765BR-11

4.2mm Correction Tape Cartridge EA765BR-11A

Correction Tape EA765BR-15

5.0mm Correction Tape Cartridge EA765BR-15A

Correction Tape EA765BR-17

6.0mm Correction Tape Cartridge EA765BR-17A

Correction Fluid EA765BR-2

Correction Tape EA765BR-42

Correction Tape EA765BR-46

From

฿ 378.06

฿ 378.06

฿ 774.19

฿ 247.00

฿ 160.00

฿ 247.00

฿ 160.00

฿ 247.00

฿ 160.00

฿ 204.00

฿ 124.00

฿ 215.00

Days to Ship Quote Quote Quote 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s)
Product TypeCartridge Replacement TypeCartridge Replacement TypeRefill Cartridge---------

Loading...

  1. 1

Related Categories to Correction Tapes/Pens