1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4.2mm Correction Tape Cartridge EA765BR-11A

WRITING MATERIAL

4.2mm Correction Tape Cartridge EA765BR-11A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA765BR-11, -15, -17 Exchange Cartridge
・Horizontal Type
・Tape Length …12m
・Tape Width …4.2mm
・The body is common. Any cartridge can be attached.
・Qty. Per Unit …1pc
・Eco Mark-certified product
・Sustainable procurement

Part Number
EA765BR-11A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 160.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765BR-11A in the 4.2mm Correction Tape Cartridge EA765BR-11A series.