(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA763CE-11 |
EA763CE-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (Excluding Microphone Holder) | Weight |
---|---|---|---|---|---|---|---|
฿ 1,983.79 |
MICROPHONE | 1 Piece(s) | 8 Day(s) | 120 to 175mm | Approx. 1.0 kg | ||
฿ 2,437.77 |
MICROPHONE | 1 Piece(s) | 8 Day(s) | 225 to 340mm | approx. 1.1 kg |
Features a clip-type microphone holder that holds a microphone of a diameter up to ø35 and can be removed.
Part Number |
---|
EA763CE-11 |
EA763CE-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (Excluding Microphone Holder) | Weight |
---|---|---|---|---|---|---|---|
฿ 1,983.79 |
MICROPHONE | 1 Piece(s) | 8 Day(s) | 120 to 175mm | Approx. 1.0 kg | ||
฿ 2,437.77 |
MICROPHONE | 1 Piece(s) | 8 Day(s) | 225 to 340mm | approx. 1.1 kg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?