(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA763BB-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,739.00 |
SPEAKER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・One-segment and FM/AM radio
・Power supply-Lithium-ion rechargeable battery(Built-in type),AC5V1A(when use AC adapter)
・LCD-4.3-inch
・Pixels-480x272
・Recharge time-Approx. 6 hours
・Size-135x25x89.5(H)mm( antenna when stored)
・Weight-240g(only main body)
・Accessories-AC adaptor, USB and Micro USB cable
・It is a radio that lets you view the one-segment broadcasting on a wide screen.
Part Number |
---|
EA763BB-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,739.00 |
SPEAKER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?