1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Magnet Clip EA762FG-401

WRITING MATERIAL

Magnet Clip EA762FG-401
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Load resistance- Horizontal surface: 13 kgf, Vertical surface: 2.2 to 3.3 kgf (varies depending on thickness of iron plate)
・Height-120mm
・Weight-450g
・Clip opening width-About 70mm
・Clamp Width-10 to 40mm
・With one touch release lever

 
Part Number
EA762FG-401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,672.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762FG-401 in the Magnet Clip EA762FG-401 series.