(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[AAA × 3 Pcs.]Headlight/LED (Explosion-proof structure/strong/weak) (Light source: 1 white LED bulb) (EA758WB-24)

[AAA × 3 Pcs.]Headlight/LED (Explosion-proof structure/strong/weak) (Light source: 1 white LED bulb) (EA758WB-24)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA758WB-24
EA758WB-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 5,054.00

LIGHT 1 Piece(s) 12 Day(s) Yellow

฿ 5,054.00

LIGHT 1 Piece(s) 12 Day(s) Black

Basic Specifications

  • Weight
    100 g (Including batteries)
  • Details 1
    Adjustable head angle
  • Details 2
    With cloth and rubber headband
  • Details 3
    Light condensing
  • Size
    57(W)×41(D)×45(H)mm
  • Light Source
    1 white LED bulbs
  • Waterproof performance
    IPX4
  • Belt width
    25mm
  • Battery used
    AAA × 3 (included)
  • Brightness
    72 lumens (strong/blinking), 34 lumens (weak)
  • Battery lifespan
    6 hours (strong/blinking), 15 hours (weak)
  • Beam distance
    57m
  • Illumination Pattern
    Lighting/blinking

Product Description

Battery indicator lights up red when battery is low

Part Number
EA758WB-24
EA758WB-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 5,054.00

LIGHT 1 Piece(s) 12 Day(s) Yellow

฿ 5,054.00

LIGHT 1 Piece(s) 12 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1