(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Recharge Type] Waterproof Led Headlight EA758SE-6

[Recharge Type] Waterproof Led Headlight EA758SE-6

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA758SE-6

Part Number
EA758SE-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,269.00

LIGHT 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
…Body +Usb Adapter
・Power Supply …USB Charging Type Lithium Ion Battery (With )、Or AAA Battery ×4 Pcs (Separately Sold )
・Size …55(W)×32(D)×60(H)mm
・Weight …113g(Rechargeable battery Included )
・Water Proof …IPX4(The power supply)Able To Change USB Rechargeable Battery And AAA Battery.
・Able To Change Concentrated Light And Diffused Light By Turning Lens Head.
・Head Adjusting Angle Possible (60°)
・Accessories …Cloth Made head band, Rubber-made HeadBand, USB Cable
・Brightness …125Lumens (Strong )30Lumens (Weak )
・Battery Life …Rechargeable battery :3.5Hour (Strong )10Hour (Weak )Battery :6Hour (Strong )18Hour (Weak )
・Irradiation Distance …82m
・Condensation And Diffusion Light Function

Specifications of EA758SE-6

Part Number
EA758SE-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,269.00

LIGHT 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1