(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Holster (Made of Polypropylene) (EA758CS-11A)

Light Holster (Made of Polypropylene) (EA758CS-11A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA758CS-11A
EA758CS-13A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Light Receiver Inner Diameter (mm)

฿ 549.00

LIGHT 1 Piece(s) 12 Day(s) 64×186(H)mm 38×54

฿ 497.00

LIGHT 1 Piece(s) 12 Day(s) 42×177(H)mm 21×31

Basic Specifications

  • Materials
    Polypropylene
  • Light Receiver Length
    76mm
  • Belt width
    65mm

Product Description

·The light receiver has a rubber pad on the inside so it fits the light.

Part Number
EA758CS-11A
EA758CS-13A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Light Receiver Inner Diameter (mm)

฿ 549.00

LIGHT 1 Piece(s) 12 Day(s) 64×186(H)mm 38×54

฿ 497.00

LIGHT 1 Piece(s) 12 Day(s) 42×177(H)mm 21×31

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1