1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Magnifier Aspheric Lens (Part Number)

Hand Magnifier Aspheric Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,614.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6x/5x magnification handheld magnifier
Lens size (mm) 50/58
Materials: Lens: Resin

Part Number
EA756CB-40
EA756CB-41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 2,614.80

ESC OPTICAL INSTRUMENT 1 Piece(s) 45 Day(s) 6504518340365223

฿ 5,260.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 5584518340365230

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Lens material Resin Lens type Aspherical lens