1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco electronic balance EA715CA (Part Number)

Esco electronic balance EA715CA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Built-in RC232C interface (Cable sold separately)
·Built-in rechargeable battery allows use even in places without power (Battery sold separately)

Part Number
EA715CA-16SALE
EA715CA-17SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPercent Mode Piece Counting Mode Pan Size JAN code Weighing amount
(g)
Minimum graduation Minimum display
(mg)
Note

฿ 42,650.00

฿ 31,027.88

SCALE 1 Piece(s) 12 Day(s) 100% registered minimum mass: 0.100 g percent readability: 0.01%, 0.1%, 1% (automatic switching by 100% weight)Minimum unit weight that can be counted: 0.001 g sample number: 5, 10, 25, 50 or 100 pcs.ø 130mm45487453644152200.001g1Comes with a small windshield

฿ 42,650.00

฿ 31,027.88

SCALE 1 Piece(s) 12 Day(s) 100% registered minimum mass: 1.00 g percent readability: 0.01%, 0.1%, 1% (automatic switching by 100% weight)Minimum unit weight that can be counted: 0.01 g sample number: 5, 10, 25, 50 or 100 pcs.ø 150mm454874536442222000.01g10-

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Function Piece counting, animal weighing, percentage display, statistical calculation, etc.
Size 193(W)×84.5(D)×262.5(H)mm Weight Approx. 2.5 kg Materials Weighing tray: SUS304
Product type electronic balance Power Supply(V) AC Adapter (100 V AC)