1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tension Gauge (Part Number)

Tension Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,436.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a gauge that uses the force of a spring to measure the pushing force, pulling force, restoring force of leaf springs, etc.
[Features]
·Ideal for tension measurement of extension springs and compression springs.
·It can be measured in both vertical and horizontal directions (horizontal direction requires error correction).
·The vertical direction can be measured upside down (error correction is required).
[Specifications]·Maximum Weighing: 1 to 200 N
·Minimum display: 0.025 to 2 N
* The above specifications differ depending on the model number.

Part Number
EA715BD-1
EA715BD-2
EA715BD-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range (N) Minimum scale (cN)

฿ 9,817.00

SCALE 1 Piece(s) 12 Day(s) 0 to 1N0.025N

฿ 9,817.00

SCALE 1 Piece(s) 12 Day(s) 0 to 3N0.075N

฿ 3,436.23

SCALE 1 Piece(s) 45 Day(s) 0 to 5N0.125N

Loading...

  1. 1

Basic Information

Overall length(mm) 237 to 502 Product type Pin type Calibration Certificate No