1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco electronic scale EA715AD (Part Number)

Esco electronic scale EA715AD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ High resolution model
·Switch between three display modes: g, % and quantity
·With RS-232C interface (Cable sold separately)

Part Number
EA715AD-12SALE
EA715AD-13SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Pan Size JAN code

฿ 27,560.00

฿ 20,033.36

SCALE 1 Piece(s) 12 Day(s) 190(W)×218(D)×55(H)mmø 110mm4518340447233

฿ 22,114.00

฿ 16,076.88

SCALE 1 Piece(s) 12 Day(s) 190(W)×218(D)×53(H)mm-4518340447240

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Display 7 segment LCD display with backlight (character height 16 mm)
Battery operating time Approx. 9 hours (When backlight is off) Power Supply 100 V AC (AC adapter)