(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Multimeter of the pocket size + clampmeter
・DC/AC voltage-660m/6.6/66/600V
・DC/AC current-100.0A(clamp part)
・Resistance-660/6.6k/66k/660k/6.6M/66MΩ
・Capacitance-6.6n/66n/660n/6.6μ/66μ/660μ/6.6m/66mF
・Frequency-660/6.6k/66kHz
・Clampdia.-10mm
・Power supply-AAA battery x 2 pcs
・Dim.-75(W)×19.9(D)×130(H)mm
・Weight-160g
・Max・min value hold・data holding , auto power off , Cotinuation, Diode check
・With portable case , magnetic sheet.
Please check the type/dimensions/specifications of the part EA707DA-1B in the [With Case] Pocket Multi Meter EA707DA-1B series.
How can we improve?
How can we improve?