1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

-50 to 650°C surface temperature sensor (Part Number)

-50 to 650°C surface temperature sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,040.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco Thermometer/Hygrometer -50 to 650°C Surface temperature sensor.
[Measurement temperature range (°C)]-50 to 650
[Temperature minimum display (°C)]-50

Part Number
EA701CA-3
EA701CA-3B
EA701CA-3C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 6,040.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340741782

฿ 6,439.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340899087

฿ 6,439.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340899094

Loading...

  1. 1

Basic Information

Product Type Thermometer Overall Length(mm) 180 Applications For EA701CA
Measurement temperature range(°C) -50 to 650 Minimum temperature display(°C) -50