(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

135 × 90 × 43 mm, Waterproof Case (EA657-2A)

135 × 90 × 43 mm, Waterproof Case (EA657-2A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA657-2A
EA657-2C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,291.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s) Black

฿ 2,291.00

CAMERAAPPLIANCE 1 Piece(s) 12 Day(s) Yellow

Basic Specifications

  • Details 1
    IP67
  • Size
    Inner dimensions: 135 (W) × 90 (D) × 43 (H) mm, Outer dimension: 173 (W) × 121 (D) × 54 (H) mm
  • Weight
    250g
  • Breadth(mm)
    173
  • Depth(mm)
    121
  • Height(mm)
    54

Product Description

Details 1: IP67
Size: Inner Dimension: 135 (W) × 90 (D) × 43 (H) mm, Outer dimension: 173 (W) × 121 (D) × 54 (H) mm
Weight: 250 g
Color: black, yellow

Part Number
EA657-2A
EA657-2C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,291.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s) Black

฿ 2,291.00

CAMERAAPPLIANCE 1 Piece(s) 12 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1