(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Explosion-Proof] Ring Wrench EA642L-29

[Explosion-Proof] Ring Wrench EA642L-29

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA642L-29

Part Number
EA642L-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,159.00

฿ 20,182.55

PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Material-Aluminum bronze
・45° type
・12pt
・Size(mm)…25 x 28
・L(mm)…400

Specifications of EA642L-29

Part Number
EA642L-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,159.00

฿ 20,182.55

PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1