- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Esco Low Voltage Insulation Sheet (600 V) Thickness 0.3 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
|
฿ 915.72
|
INSULATED TOOL
|
1 Piece(s)
|
|
Same day
|
300×300mm |
|
฿ 2,765.46
|
ESC INSULATED TOOL
|
1 Piece(s)
|
|
5 Day(s)
|
600×600mm |
Basic Specifications
-
- Regular Self-Inspection
- Target product
-
- Test Voltage
- 3,000 V / min
-
- Materials
- TPO
-
- Product type
- Insulation sheet
-
- Operating Voltage (V or less)
- AC/600 V DC or less
Product Description
[Features]
·Comes with an adhesive surface for easy installation
·Translucent material allows you to visually check what is covered
·The material is soft and lightweight, so it can be folded into a pocket size
·Prevents electric shock during work
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
|
฿ 915.72
|
INSULATED TOOL
|
1 Piece(s)
|
|
Same day
|
300×300mm |
|
฿ 2,765.46
|
ESC INSULATED TOOL
|
1 Piece(s)
|
|
5 Day(s)
|
600×600mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?