(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA640ZM-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,874.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Operating voltage-DC 750V/AC 300V or less
・Regular self inspection-Non-target
・Test voltage-3,000V/min
・Thickness-0.6mm
・Material-PVC
・The insulation sheet features high weather resistance. Hook and Loop tape s are attached on the back side to improve workability.
・Size-800x1200mm
Part Number |
---|
EA640ZM-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,874.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?