(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Shaped Shackle (Stainless Steel) EA638F Series

D-Shaped Shackle (Stainless Steel) EA638F Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 114.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA638F-4A
EA638F-5A
EA638F-6
EA638F-8A
EA638F-10A
EA638F-12A
EA638F-13
EA638F-16
EA638F-20
EA638F-22
EA638F-25
EA638F-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Size L Working Load Size B Size D_1 Size D_2 Working load (kg)

฿ 114.00

HANGING RING 1 Piece(s) 12 Day(s) 9g - 14.0mm - 7.9mm 4.0mm 3.8mm 90

฿ 128.00

HANGING RING 1 Piece(s) 12 Day(s) 17g - 19.3mm - 11.4mm 4.8mm 4.8mm 225

฿ 162.00

HANGING RING 1 Piece(s) 12 Day(s) 28g - 21.6mm - 12.2mm 6.4mm 5.8mm 338

฿ 242.00

HANGING RING 1 Piece(s) 12 Day(s) 63g - 28.2mm - 17.0mm 8.0mm 7.9mm 450

฿ 416.00

HANGING RING 1 Piece(s) 12 Day(s) 113g - 34.8mm - 19.8mm 9.5mm 9.9mm 540

฿ 716.00

HANGING RING 1 Piece(s) 12 Day(s) 197g D_1: 12.0 mm, D_2: 11.7 mm, B: 24.1 mm\, L: 42.2 mm - 675 kg - - - -

฿ 1,064.00

HANGING RING 1 Piece(s) 12 Day(s) 300g - 46.7mm - 27.7mm 12.7mm 13.7mm 1125

฿ 1,510.00

HANGINGRING 1 Piece(s) 12 Day(s) 420g - 51.0mm - 31.8mm 15.9mm 15.5mm 1350

฿ 2,355.68

HANGING RING 1 Piece(s) 5 Day(s) 741g - 65.3mm - 37.1mm 19.1mm 18.8mm 1800

฿ 3,199.00

HANGING RING 1 Piece(s) 12 Day(s) 1.13 kg - 76.7mm - 43.7mm 22.2mm 21.8mm 2250

฿ 4,508.00

HANGING RING 1 Piece(s) 12 Day(s) 1.61 kg - 87.6mm - 49.5mm 25.4mm 24.4mm 2700

฿ 9,816.00

HANGING RING 1 Piece(s) 12 Day(s) 3.7 kg - 110.5mm - 63.5mm 31.8mm 31.8mm 4050

Basic Specifications

  • Materials
    Stainless steel (SUS316)

Product Description

ESCO D-shaped shackle (stainless steel) EA638F series.

Part Number
EA638F-4A
EA638F-5A
EA638F-6
EA638F-8A
EA638F-10A
EA638F-12A
EA638F-13
EA638F-16
EA638F-20
EA638F-22
EA638F-25
EA638F-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Size L Working Load Size B Size D_1 Size D_2 Working load (kg)

฿ 114.00

HANGING RING 1 Piece(s) 12 Day(s) 9g - 14.0mm - 7.9mm 4.0mm 3.8mm 90

฿ 128.00

HANGING RING 1 Piece(s) 12 Day(s) 17g - 19.3mm - 11.4mm 4.8mm 4.8mm 225

฿ 162.00

HANGING RING 1 Piece(s) 12 Day(s) 28g - 21.6mm - 12.2mm 6.4mm 5.8mm 338

฿ 242.00

HANGING RING 1 Piece(s) 12 Day(s) 63g - 28.2mm - 17.0mm 8.0mm 7.9mm 450

฿ 416.00

HANGING RING 1 Piece(s) 12 Day(s) 113g - 34.8mm - 19.8mm 9.5mm 9.9mm 540

฿ 716.00

HANGING RING 1 Piece(s) 12 Day(s) 197g D_1: 12.0 mm, D_2: 11.7 mm, B: 24.1 mm\, L: 42.2 mm - 675 kg - - - -

฿ 1,064.00

HANGING RING 1 Piece(s) 12 Day(s) 300g - 46.7mm - 27.7mm 12.7mm 13.7mm 1125

฿ 1,510.00

HANGINGRING 1 Piece(s) 12 Day(s) 420g - 51.0mm - 31.8mm 15.9mm 15.5mm 1350

฿ 2,355.68

HANGING RING 1 Piece(s) 5 Day(s) 741g - 65.3mm - 37.1mm 19.1mm 18.8mm 1800

฿ 3,199.00

HANGING RING 1 Piece(s) 12 Day(s) 1.13 kg - 76.7mm - 43.7mm 22.2mm 21.8mm 2250

฿ 4,508.00

HANGING RING 1 Piece(s) 12 Day(s) 1.61 kg - 87.6mm - 49.5mm 25.4mm 24.4mm 2700

฿ 9,816.00

HANGING RING 1 Piece(s) 12 Day(s) 3.7 kg - 110.5mm - 63.5mm 31.8mm 31.8mm 4050

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1