(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Shackle (Stainless Steel)

Heavy-Duty Shackle (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 234.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638F-106
EA638F-108A
EA638F-110A
EA638F-111A
EA638F-113A
EA638F-116A
EA638F-119A
EA638F-125A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Size L Working Load Size B Size D_1 Size D_2 Working load (kg)

฿ 234.00

HANGING RING 1 Piece(s) 12 Day(s) 40g Size: D_1: 6.4 mm, D_2: 7.9 mm, B: 11.7 mm, L: 22.1 mm 22.1mm 450 kg 11.7mm 6.4mm 7.9mm 450

฿ 367.27

HANGING RING 1 Piece(s) 6 Day(s) 65g Size: D_1: 7.9 mm, D_2: 9.7 mm, B: 13.2 mm, L: 25.9 mm - 585 kg - - - -

฿ 608.00

HANGING RING 1 Piece(s) 12 Day(s) 123g Size: D_1: 9.5 mm, D_2: 11.2 mm, B: 16.5 mm; L: 31.5 mm - 675 kg - - - -

฿ 810.00

HANGING RING 1 Piece(s) 12 Day(s) 173g D_1: 11.1 mm, D_2: 12.7 mm, B: 19.1 mm, L: 36.3 mm - 900 kg - - - -

฿ 1,216.00

HANGING RING 1 Piece(s) 12 Day(s) 277g D_1: 12.7 mm, D_2: 16.0 mm, B: 20.1 mm, L: 40.1 mm - 1,350 kg - - - -

฿ 2,285.00

HANGING RING 1 Piece(s) 12 Day(s) 525g D_1: 15.9 mm, D_2: 19.1 mm, B: 26.7 mm, L: 49.3 mm - 1,800 kg - - - -

฿ 3,880.00

HANGING RING 1 Piece(s) 12 Day(s) 877g Size: D_1: 19.1 mm, D_2: 22.4 mm, B: 30.5 mm, L: 61.0 mm - 2,700 kg - - - -

฿ 7,900.00

HANGING RING 1 Piece(s) 12 Day(s) 1.94 kg D_1: 25.4 mm, D_2: 28.7 mm, B: 42.4 mm, L: 81.3 mm - 4,500 kg - - - -

Basic Specifications

  • Materials
    Stainless steel (SUS316)

Product Description

Because it is made of stainless steel, it is rust-resistant and heat-resistant.

Part Number
EA638F-106
EA638F-108A
EA638F-110A
EA638F-111A
EA638F-113A
EA638F-116A
EA638F-119A
EA638F-125A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Size L Working Load Size B Size D_1 Size D_2 Working load (kg)

฿ 234.00

HANGING RING 1 Piece(s) 12 Day(s) 40g Size: D_1: 6.4 mm, D_2: 7.9 mm, B: 11.7 mm, L: 22.1 mm 22.1mm 450 kg 11.7mm 6.4mm 7.9mm 450

฿ 367.27

HANGING RING 1 Piece(s) 6 Day(s) 65g Size: D_1: 7.9 mm, D_2: 9.7 mm, B: 13.2 mm, L: 25.9 mm - 585 kg - - - -

฿ 608.00

HANGING RING 1 Piece(s) 12 Day(s) 123g Size: D_1: 9.5 mm, D_2: 11.2 mm, B: 16.5 mm; L: 31.5 mm - 675 kg - - - -

฿ 810.00

HANGING RING 1 Piece(s) 12 Day(s) 173g D_1: 11.1 mm, D_2: 12.7 mm, B: 19.1 mm, L: 36.3 mm - 900 kg - - - -

฿ 1,216.00

HANGING RING 1 Piece(s) 12 Day(s) 277g D_1: 12.7 mm, D_2: 16.0 mm, B: 20.1 mm, L: 40.1 mm - 1,350 kg - - - -

฿ 2,285.00

HANGING RING 1 Piece(s) 12 Day(s) 525g D_1: 15.9 mm, D_2: 19.1 mm, B: 26.7 mm, L: 49.3 mm - 1,800 kg - - - -

฿ 3,880.00

HANGING RING 1 Piece(s) 12 Day(s) 877g Size: D_1: 19.1 mm, D_2: 22.4 mm, B: 30.5 mm, L: 61.0 mm - 2,700 kg - - - -

฿ 7,900.00

HANGING RING 1 Piece(s) 12 Day(s) 1.94 kg D_1: 25.4 mm, D_2: 28.7 mm, B: 42.4 mm, L: 81.3 mm - 4,500 kg - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1