(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Long Shackle

Heavy-Duty Long Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,004.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638CN-21
EA638CN-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter Size B (mm) Size D2 (mm) Size L (mm) Size D1 (mm) Weight Size

฿ 2,004.00

HANGING RING 1 Piece(s) 12 Day(s) 2.45 W3/4 40 19 146 16 873g D: 16 mm, B: 40 mm, L: 146 mm

฿ 2,379.00

HANGING RING 1 Piece(s) 12 Day(s) 3.92 W7/8 50 22 160 19 1.36 kg D: 19 mm, B: 50 mm, L: 160 mm

Basic Specifications

  • Product Type
    Shackle
  • Details of materials
    Steel

Product Description

Metal fittings for safely and securely connecting the slings used by the crane to the suspended load when lifting the suspended load.

Part Number
EA638CN-21
EA638CN-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter Size B (mm) Size D2 (mm) Size L (mm) Size D1 (mm) Weight Size

฿ 2,004.00

HANGING RING 1 Piece(s) 12 Day(s) 2.45 W3/4 40 19 146 16 873g D: 16 mm, B: 40 mm, L: 146 mm

฿ 2,379.00

HANGING RING 1 Piece(s) 12 Day(s) 3.92 W7/8 50 22 160 19 1.36 kg D: 19 mm, B: 50 mm, L: 160 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1