(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20 × 1.0 mm Belt, Twill Weave (Made of PP)

20 × 1.0 mm Belt, Twill Weave (Made of PP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,522.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628PT-1
EA628PT-3
EA628PT-4
EA628PT-5
EA628PT-7
EA628PT-8
EA628PT-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Black

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Gray

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Red

฿ 2,522.00

ROPE 1 Piece(s) 11 Day(s) -

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) White

฿ 2,522.00

ROPE 1 Piece(s) 11 Day(s) -

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) OD green

Basic Specifications

  • Materials
    Polypropylene
  • Thickness × Width × Length
    1.0 mm × 20 mm × 50 m
  • Tensile strength
    241 kgf

Product Description

·The band has high fiber density and high strength, since 2 or more warps and wefts are woven continuously.

Part Number
EA628PT-1
EA628PT-3
EA628PT-4
EA628PT-5
EA628PT-7
EA628PT-8
EA628PT-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Black

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Gray

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) Red

฿ 2,522.00

ROPE 1 Piece(s) 11 Day(s) -

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) White

฿ 2,522.00

ROPE 1 Piece(s) 11 Day(s) -

฿ 2,522.00

ROPE 1 Piece(s) 12 Day(s) OD green

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1