(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Rope [5 Rolls] EA628PR-12

PP Rope [5 Rolls] EA628PR-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628PR-12

  • Size
    ø6 mm × 200 m
  • Materials
    Polypropylene
  • Color
    Red
  • Quantity
    5 rolls
Part Number
EA628PR-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,379.00

PACKING GOODS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    ø6 mm × 200 m
  • Materials
    Polypropylene
  • Color
    Red
  • Quantity
    5 rolls

Product Description

【Product Specifications】
・Material-Polypropylene
・Dim.-Dia. 6mm x 200m
・As welded, a cut surface does not break up and the finish is clear.
・Color…Red
・Qty. per unit…5 rolls

Specifications of EA628PR-12

  • Size
    ø6 mm × 200 m
  • Materials
    Polypropylene
  • Color
    Red
  • Quantity
    5 rolls
Part Number
EA628PR-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,379.00

PACKING GOODS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1