(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA604F-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,262.00 ฿ 13,009.60 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・For disassembly, assembly and adjustment of the drum brake of automobile
・Tension Spring Tool-EA604FM-1 (T-type), EA604FM-2 (Screwdriver type)
・Shoe hold spring tool-EA604FP-10 (End dia. 10mm), EA604FP-24 (End dia. 24mm)
・Cwasher tool-Full length: 203mm
・Parking shoe lever tool-Full length: 177mm
・Brake shoe adjusting tool-Overall length: 140mm, Standard, round, and, offset
・L-type hex key wrench-6mm
・Tool for detaching the brake drum-Hexagon socket headcap screw M8 x 2 pcs
Part Number |
---|
EA604F-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,262.00 ฿ 13,009.60 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?