(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA604AK-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,829.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Compatible dia.… 64mm
・Square drive…3/8"
・Width across hex…25.4mm
・Material…Aluminum die cast
・Compatible with all 4 filters of the Toyota Lexus
・Six grooves holds the cap with the maximum torque.
・It is finished with sandblast.Slipping hardly occurs at the time of use.
・OD…88
・Height…45
Part Number |
---|
EA604AK-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,829.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?