(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589BJ-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 594.00 |
ESC CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Material-Blade:SK120, Body:elastomer resin
・Screw lock type
・Large universal cutter
・Non-slip grip which minimizes slip of a wet hand or a hand with a glove on
・With 10 pcs replacement blade
・Length-155mm
・Blade width-18mm
・Blade thickness-0.5mm
Part Number |
---|
EA589BJ-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 594.00 |
ESC CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?