(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589AA-6B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 399.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Replacement blade for EA589AA-6
・Blade material…steel
・Blade length…33mm
・Blade width…5.8mm
・Blade thickness…0.5mm
・With Plastic Case
・Case size…61 x 27 x 8mm
・Weight…10g (including case)
Part Number |
---|
EA589AA-6B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 399.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?