(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA585EC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 86,787.00 ฿ 65,090.25 |
WIRING TOOL | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Winding type
・Cutting capacity-hard copper Twisted wire:150mm2 single core( dia.21) , 600 vinyl insulating vinyl sheath cable 600V-VVR:150mm23 core( dia.47)
・Power supply-14.4V battery
・Size-110(W)x365(D)x130(H)mm
・Weight-2.1kg
・With Battery (EA585ED-10), Charger, Steel case
・Description- Body set
Part Number |
---|
EA585EC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 86,787.00 ฿ 65,090.25 |
WIRING TOOL | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?