(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA579BB-13 |
EA579BB-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Weight | JAN code |
---|---|---|---|---|---|---|---|---|
฿ 2,045.00 |
SCRAPER | 1 Piece(s) | 12 Day(s) | 20 | 135g | 4518340425057 | ||
฿ 2,471.00 |
SCRAPER | 1 Piece(s) | 12 Day(s) | 45 | 170g | 4518340425064 |
[Features]
·The cutting edge is an abrasion- and impact-resistant carbide alloy
[Applications]
·For scraping old paint, tiles, etc., and removing rust
Part Number |
---|
EA579BB-13 |
EA579BB-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Weight | JAN code |
---|---|---|---|---|---|---|---|---|
฿ 2,045.00 |
SCRAPER | 1 Piece(s) | 12 Day(s) | 20 | 135g | 4518340425057 | ||
฿ 2,471.00 |
SCRAPER | 1 Piece(s) | 12 Day(s) | 45 | 170g | 4518340425064 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?