(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA560WD-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,569.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・(+)driver…Tip ・ shaft dia.:#1・80mm#2・100mm#3・150mm
・(-)driver…blade width x thickness・shaft length:3.5x0.6mm・75mm5.5x1.0mm・100mm9.0x1.6mm・150mm
・Non-slip processing on the tip
・Shaft is hexagontoo.
・(-)0.6x3.5mm:without handle-side hexagonal shaft
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.
Part Number |
---|
EA560WD-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,569.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?