(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA557SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,322.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・(+)Screw driver…Tip size x shaft length#1 x 80mm#2 x 100mm#3×150mm
・(-)Screw driver…Tip size x shaft length2.5×75mm4.0x100mm
・1000V Insulated.
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.
Part Number |
---|
EA557SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,322.00 |
INSULATED TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?