(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA550XB-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,375.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・(+) Bit-#1, #2(Length 30mm), #2(Length 65mm), #2(Length 125mm)
・Bit Dim.-1/4
・Square drive-1/4
・Driver length-123mm
・Bit holder-1/4(Hex)x1/4(sq)
・For easy removal of broken, rotten or stuck thread
Part Number |
---|
EA550XB-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,375.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?