(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA530ZD-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
PLUMBING SUPPLY | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Since the worm gear can be dislocated from the main body, prompt size adjustment is possible.
・Can tighten a retaining nut, as positioned flush with it.
・Max. opening(mm)-70
・Length(mm)-262
・Weight-280g
Part Number |
---|
EA530ZD-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
PLUMBING SUPPLY | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?