(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Urethane Roller EA523M-21 to 22

Hard Urethane Roller EA523M-21 to 22

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA523M-21 SALE
EA523M-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Roller size

฿ 3,185.00

฿ 1,725.31

PAINT APPLICATION 1 Piece(s) Same day 160g ø 35×40mm

฿ 3,699.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 230g ø 35×70mm

Basic Specifications

  • Materials
    Roller: high quality urethane, shaft: stainless steel, handle: Polypropylene
  • Overall Length
    185mm
  • Hardness of Urethane
    #80

Product Description

Urethane is used for the tip, allowing smooth crimping of joints without damaging the surface of the cloth.

Part Number
EA523M-21 SALE
EA523M-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Roller size

฿ 3,185.00

฿ 1,725.31

PAINT APPLICATION 1 Piece(s) Same day 160g ø 35×40mm

฿ 3,699.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 230g ø 35×70mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1