- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Soft urethane roller EA523M-11 to 12
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Roller size |
|
฿ 1,710.62
|
PAINT APPLICATION
|
1 Piece(s)
|
|
6 Day(s)
|
160g |
ø 35×40mm |
|
฿ 3,699.00
|
PAINT APPLICATION
|
1 Piece(s)
|
|
12 Day(s)
|
230g |
ø 35×70mm |
Basic Specifications
-
- Materials
- Roller: soft urethane, shaft: stainless steel, handle: Polypropylene
-
- Overall Length
- 185mm
-
- Urethane Grade (Hardness)
- #60
Product Description
Since it is a soft urethane with high cushioning properties, smooth crimping of the joint part is possible without damaging the surface of the cloth that is easily damaged.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Roller size |
|
฿ 1,710.62
|
PAINT APPLICATION
|
1 Piece(s)
|
|
6 Day(s)
|
160g |
ø 35×40mm |
|
฿ 3,699.00
|
PAINT APPLICATION
|
1 Piece(s)
|
|
12 Day(s)
|
230g |
ø 35×70mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?