(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA521PH-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,325.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Full length …215mm
・Blade Length …110mm
・The width X Thickness …11×3.5mm
・Roughness …Medium
・Material …Alloy Tool Steel (SKS-8)
・File …Multi file
・Weight …About 60g
・HRC70
・File The surface Chrome Coating Normal Goods The hardness Higher,Hardness Material Cutting Most suitable.
Part Number |
---|
EA521PH-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,325.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?