(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Truck EA520FD-21

Hand Truck EA520FD-21

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA520FD-21

Part Number
EA520FD-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,302.00

฿ 38,004.01

TRUCK 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Withstand load-350kg
・Size of luggage carrier-150x450mm
・Overall height-1150mm
・Width-650mm
・Wheel dia.-Dia.260x85mm(filled with air)
・Weight-15kg
・Material-Body:Steel, Wheel:rubber(air input)
・The surface of the loading platform isequipped with an anti-slip rubber cushion. By attaching separately sold support handle (EA520FD-25), it will be very convenient to transport heavy items such as a refrigerator and a washing machine.

Specifications of EA520FD-21

Part Number
EA520FD-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,302.00

฿ 38,004.01

TRUCK 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1