(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA520FD-101 |
EA520FD-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 | Product Detail Type | Quantity |
---|---|---|---|---|---|---|---|---|
฿ 2,642.00 |
TRUCK | 1 Piece(s) | 12 Day(s) | Caster for former EA520FD-1 | Replacement wheel | 1 pc. | ||
฿ 18,451.00 |
TRUCK | 1 Piece(s) | 12 Day(s) | 3-wheel casters for the former EA520FD-1 | Replacement caster | 3 wheel casters × 2 pcs. |
[For old EA520FD-1]It is a replacement caster.
You can choose between one wheel only and three wheel sets.
Part Number |
---|
EA520FD-101 |
EA520FD-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 | Product Detail Type | Quantity |
---|---|---|---|---|---|---|---|---|
฿ 2,642.00 |
TRUCK | 1 Piece(s) | 12 Day(s) | Caster for former EA520FD-1 | Replacement wheel | 1 pc. | ||
฿ 18,451.00 |
TRUCK | 1 Piece(s) | 12 Day(s) | 3-wheel casters for the former EA520FD-1 | Replacement caster | 3 wheel casters × 2 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?