(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 mm Fixed / Swivel Metal Fitting Caster (For EA520BK-20) (EA520BK-120)

100 mm Fixed / Swivel Metal Fitting Caster (For EA520BK-20) (EA520BK-120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA520BK-120
EA520BK-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications

฿ 450.00

TRUCK 1 Piece(s) 12 Day(s) fixed

฿ 556.00

TRUCK 1 Piece(s) 12 Day(s) Flexible

Basic Specifications

  • Details 1
    Replacement caster for former EA520BK-20
  • Quantity
    1 pc.
  • Wheel diameter
    100mm

Product Description

(Old) Replacement caster for EA520BK-20 with a wheel diameter of 100 mm.
There are two specifications, fixed and flexible.

Part Number
EA520BK-120
EA520BK-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications

฿ 450.00

TRUCK 1 Piece(s) 12 Day(s) fixed

฿ 556.00

TRUCK 1 Piece(s) 12 Day(s) Flexible

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1