(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA514BG-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,154.00 ฿ 18,765.24 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Gauge dia.--25: dia. 75mm-30 to -75: dia. 100mm
・For measurement of high pressure sections of maintenance vehicles, construction machines, and various machine tools
・Nipples 1/8PT, 1/4PT, 3/8PT, 1 pc each included
・Hose length-Around 1.4m
・Max division…25MPa
・Min division…0.5MPa
・Length (mm)…1540
Part Number |
---|
EA514BG-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,154.00 ฿ 18,765.24 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?